Overview of our OS sensors
Our high-resolution lidar sensors, perception software, and solutions are ushering in a new era for safety, efficiency, and sustainability by integrating into existing and future applications.
Range at 10% Target
Precision (up to)
Vertical Resolution (up to)
Horizontal Resolution (up to)
Weight
Vertical Resolution
Maximum Representable Range
Vertical Field of View
Vertical Angular Resolution
Horizontal Resolution
Horizontal Field of View
Horizontal Angular Resolution
Points per Second
Frame Rate
Number of Returns
Ingress Protection
Typical Power Consumption
Operating Voltage
Operating Temperature
Time Synchronization
Embedded IMU
Minimum Range
Near-IR Ambient Data
Ethernet Options
Beam Configuration Options

OSDome
20 m

OS0
35 m

OS1
90 m

OS1 Max
200 m