Introducing the New Gen Sensors

Rev 8 Sensors

Lorem ipsum dolor sit amet, consectetur do eiusmod 
tempor incididunt ut labore et dolore.

See every point in color

See every point in color

Perfect 3D Color Alignment

Perfect 3D Color Alignment

Stunning Image Quality

Fujifilm Color Science

116 dB Dynamic Range

A sensor without compromise: OS1 Max

The New Standard in Sensing: OS1 Max

Double the resolution of the OS2 and a quarter of the size, the OS1 Max packs an incredible amount of capability into a small, ruggedized form factor. 256 channels deliver high-definition sensing up to 500 meters in all directions, purpose-built for high-speed autonomy, smart infrastructure, and heavy industrial applications.

Headline about the key differentiators

Features both the 128 channel L4 and 256 channel L4 Max

Breakthrough L4 architecture doubles the range and resolution, adds native-color sensing, and is designed for functional safety

42.9 GMACS of Processing Power

20 trillion photons per second

Designed for Safety

Engineered for functional safety

Life saving technology made right

Every sensor is cybersecure, and available 
with ASIL-B, SIL-2, and PLd functional safety certifications

Cybersecure to ISO 21434

ASIL-B to ISO 26262

SIL-2 to IEC 61508

PLd to ISO 13849

Zone Monitoring

Rigorously Tested

Built for environments that
destroy hardware

REV8 is the highest performing functionally safe 3D lidar family with the longest range 
and highest resolution available. All sensors exceed automotive-grade reliability for 
continuous uptime in the toughest industrial applications.

10 G-rms Vibration Tolerance

Mechanical Vibration

25kv Electric Shock

Sustains up to XX

10 G-rms Vibration Tolerance

Mechanical Vibration

IP68 / IP69K rated

Water Submersion

25kv Electric Shock

Sustains up to XX

Data from the Real World

Data from the Real World

  • warehouse placeholder

  • warehouse placeholder

  • warehouse placeholder

Data from the Real World

  • warehouse placeholder

  • warehouse placeholder

  • warehouse placeholder

Key Differentiators

High beam angle accuracy ensures every point is accurately placed in 3D space

Beam Angle Accuracy

High beam angle accuracy ensures every point is accurately placed in 3D space

Beam Angle Accuracy

  • OS1 Max
  • OS1
  • OSDome
  • OS0
OS1 Max
200m
Range @ 10%
500m
Maximum Range
0.0m
Minimum Range
45°
Field of View
10.4 Million
Points per Second

OS in action

Built for the Ouster Ecosystem

Ouster BlueCity

Out of the box lidar based actuation and 
safety analytics for cities and highways

Ouster Gemini Perception

Performant perception platform excelling in detection and classification on which to build a custom solution that requires lorem ipsum.

Ouster Studio

Lorem Ipsum Lorem Ipsum Lorem Ipsum

Sense. Think. Act. Learn