OSドーム
下载规格/스펙 다운로드/仕様をダウンロード
Technical Specifications & Details
OSDome

20m
Range @ 10%
250m
Maximum Range
0.0m
Minimum Range
Vertical: 180° Horizontal: 360°
Field of View
10.4 Million
Points per Second
Headline intro about Sensor Features

3D Zone Monitoring

Rigorously Tested
Now in Native Color
From ultra-wide hemispherical coverage to 200m flagship Max performance, the Rev8 family delivers the native color 3D vision required to bring Physical AI to life.
Now in Native Color
From ultra-wide hemispherical coverage to 200m flagship Max performance, the Rev8 family delivers the native color 3D vision required to bring Physical AI to life.